-
With video
-
Number of indoor stations
-
Number of indoor stations
-
Number of outdoor stations
-
Mounting method indoor station
-
Overhear protected
-
Mounting method indoor station
-
Colour indoor station
-
Colour indoor station
-
Mounting method outdoor station
-
Mounting method
-
Mounting method outdoor station
-
Mounting method
-
Material outdoor station
-
With memory function
-
With memory function
-
Colour outdoor station
-
Installation technique
-
Installation technique
-
Colour outdoor station
-
Colour outdoor station
-
Expandable to max. number of indoor stations
-
Expandable to max. number of indoor stations
-
Expandable to max. number of indoor stations
-
Expandable to max. number of outdoor stations
-
Erweiterbar auf max. Anzahl Außenstationen
-
Expandable to max. number of outdoor stations
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
Can be connected to smartphone
-
Internal communication
-
With complemantary luminous signal
-
With complemantary luminous signal
-
Hands free
-
Number of call buttons
-
Number of call buttons
-
Number of call buttons
-
With day/night function
-
Opening angle camera
-
Opening angle camera
-
Opening angle camera
-
Opening angle camera
-
Screen diagonal
-
Zoom, pan/tilt function
-
Funktion PTZ (Schwenken/Neigen/Zoomen)
-
Bildschirmdiagonale
-
Manual adjustable camera
-
Screen diagonal (inch)
-
Screen diagonal (inch)
-
Manual adjustable camera
-
Picture system
-
Property picture system
-
Hearing aid compatible
-
Hearing aid compatible
-
Suitable for disabled persons
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
IFTTT support available
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Frequency
-
Frequency
-
Sound level
-
Sound level
-
Sound level
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Number of ringtones
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen resolution
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Memory video function
-
Camera type
-
Camera type
-
Camera type
-
Video recorder angle
-
Video recorder angle
-
Max distance between internal and external unit
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
IEC code (Pack2)
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
Number of Pack 2
-
Number of Single Element (Pack2)
-
Connected object
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Application name
-
Application name
-
Application name
-
Product use function
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-45/BT-905285-WEB-F.jpg)
Flex'ONE Video-Set mit Unterputz-Türstation SFERA Allmetal inkl. ekey-Fingerprint und REG-Controller + Video-Innenstelle CLASSE 300EOS
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-905220-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation SFERA (1 und 2 Ruftasten) + Hometouch 7"
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-30/BT-363920-WEB-R.jpg)
Flex'ONE Video-Set mit Unterputz-Türstation SFERA Allmetal inkl. Codelockmodul + Video-Innenstelle CLASSE 300EOS
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-30/BT-905210-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation LINEA3000 (1 und 2 Ruftasten) + Hometouch 7"
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364615-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation SFERA (1 und 2 Ruftasten) + CLASSE100 X16E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-30/BT-363919-WEB-R.jpg)
Flex'ONE Video-Set mit Unterputz-Türstation SFERA Allmetal inkl. Night & Day-Kamera + Video-Innenstelle CLASSE 300EOS
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-30/BT-363918-WEB-F.jpg)
Flex'ONE Video-Set mit Unterputz-Türstation SFERA Allmetal + Video-Innenstelle CLASSE 300EOS with Netatmo
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364617-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation SFERA (1 und 2 Ruftasten) + CLASSE100 V16E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-905230-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation SFERA (1 und 2 Ruftasten) ohne Hausstation
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-45/20230130_324259_1.jpg)
Flex'ONE Video-Set mit Türstation LINEA3000 Black, Video-Innenstelle CLASSE 300EOS und Outdoor-Kamera von Netatmo
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/BT-363911-WEB-R.jpg)
Flex'ONE Video-Set mit Türstation LINEA3000 (1 und 2 Ruftasten) + CLASSE300 X13E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-30/BT-363915-WEB-R.jpg)
Flex'ONE Video-Set mit Aufputz-Türstation LINEA3000 Black inkl. Transponderleser + CLASSE 300EOS with Netatmo
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-45/BT-363926-WEB-EMB-R.jpg)
Flex'ONE Video-Set mit Aufputz-Türstation LINEA3000 Black + CLASSE 300EOS with Netatmo in der Farbausführung Schwarz
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364932-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation LINEA3000 (1 und 2 Ruftasten) + CLASSE100 X16E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364922-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation LINEA3000 (1 und 2 Ruftasten) + CLASSE100 V16E
exkl. MwSt.