-
Nominal voltage
-
Assembly arrangement
-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Transformer integrated
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Lamp power
-
Transparent
-
With integrated voltage decreasing resistor
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Lamp voltage
-
Lamp voltage
-
Nominal current
-
Nominal current
-
Material
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
Rated current
-
With light source
-
With light source
-
Lockable
-
Number of contacts as normally closed contact
-
Rated current
-
Number of contacts as normally closed contact
-
Material quality
-
With integrated diode
-
Voltage type for actuating
-
Socket
-
Push button switch
-
Method of operation
-
Method of operation
-
Technology
-
Colour temperature
-
Number of channels
-
Number of channels
-
Number of channels
-
Rated voltage Ue at AC 50 Hz
-
Dimensions
-
Lamp shape
-
Surface protection
-
Surface protection
-
Model
-
Surface protection
-
Model
-
Model
-
Model
-
Rated voltage Ue at AC 60 Hz
-
Halogen
-
Mounting method
-
Total length
-
Mounting method
-
With mounting plate
-
Lamp holder
-
Krypton
-
Contactless type
-
Xenon
-
Contactless type
-
With mounting plate
-
Substation input
-
Number of rockers
-
Substation input
-
Lamp type
-
Number of rockers
-
Light value memory
-
Light value memory
-
Illumination
-
With lighting
-
Applicable with button
-
Device width
-
Applicable with button
-
Colour light source
-
Device width
-
With label space
-
Device width
-
Type of fastening
-
Applicable with movement sensor
-
Device height
-
Applicable with movement sensor
-
Type of fastening
-
Imprint
-
Device height
-
Type of fastening
-
Device height
-
Applicable with presence indicator
-
Device depth
-
Device depth
-
Device depth
-
Suitable for torches
-
Device depth
-
Device depth
-
Applicable with time switch/timer
-
Applicable with time switch/timer
-
Suitable for pointer
-
Applicable with transmission button
-
Applicable with transmission button
-
Number of poles
-
Suitable for round flashing luminaire
-
Applicable with infrared button
-
With complemantary luminous signal
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
Number of modules (module system)
-
Function lighting
-
Connection type auxiliary circuit
-
Connection type auxiliary circuit
-
With hinged lid
-
Switch capacity
-
Switch capacity
-
Switch capacity
-
Wiring system
-
Wiring system
-
Wiring system
-
Wiring system
-
Switching current for fluorescent lamps
-
Switching current for fluorescent lamps
-
Heating switch
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
Diameter
-
Colour of switch operator
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Frequency
-
Standby consumption
-
Standby consumption
-
Type of lighting
-
Mandatory neutral
-
Mandatory neutral
-
Terminal marking indication
-
Type of load
-
Type of load
-
Stress test conformity (1000V)
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Connection type
-
Connection type
-
Number of terminals
-
Number of terminals
-
Number of terminals
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Contains Batteries and/or Accumulator
-
Connected object
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
Programming way
-
With voice command
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Compatible voice assistants
-
Compatible voice assistants
-
Compatible voice assistants
-
Application name
-
Product use function
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765246-WEB-R.jpg)
SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Aluminium lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765446-WEB-R.jpg)
SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Anthrazit lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765346-WEB-R.jpg)
SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Schwarz lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765146-WEB-R.jpg)
SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Ultraweiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765742-WEB-R.jpg)
Seano with Netatmo Serienschalter mit Neutralleiteranschluss, 250W Schaltleistung pro Kanal inkl. Abdeckung in der Farbe Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765942-WEB-R.jpg)
Seano with Netatmo Serienschalter mit Neutralleiteranschluss, 250W Schaltleistung pro Kanal inkl. Abdeckung in der Farbe Anthrazit
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765842-WEB-R.jpg)
Seano with Netatmo Serienschalter mit Neutralleiteranschluss, 250W Schaltleistung pro Kanal inkl. Abdeckung in der Farbe Schwarz
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765642-WEB-R.jpg)
Seano with Netatmo Serienschalter mit Neutralleiteranschluss, 250W Schaltleistung pro Kanal inkl. Abdeckung in der Farbe Ultraweiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765731-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption mit Neutralleiteranschluss inkl. Abdeckung in der Farbe Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765831-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption mit Neutralleiteranschluss inkl. Abdeckung in der Farbe Schwarz
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765931-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption mit Neutralleiteranschluss inkl. Abdeckung in der Farbe Anthrazit
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765631-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption mit Neutralleiteranschluss inkl. Abdeckung in der Farbe Ultraweiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765732-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption ohne Neutralleiteranschluss inkl. Abdeckung in der Farbe Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765832-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption ohne Neutralleiteranschluss inkl. Abdeckung in der Farbe Schwarz
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765932-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption ohne Neutralleiteranschluss inkl. Abdeckung in der Farbe Anthrazit
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765632-WEB-R.jpg)
Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption ohne Neutralleiteranschluss inkl. Abdeckung in der Farbe Ultraweiss
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765018-WEB-R.jpg)
SEANO Einsatz Doppeltaster mit 2 Wechselkontakten, 10A, Steckklemmen, beleuchtet 2x Best.Nr. 764526, Kontrollfunktion 2x Best.Nr.764521
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765008-WEB-R.jpg)
SEANO Einsatz Doppelwechselschalter, 10AX, Steckklemmen, beleuchtet 2x Best.Nr. 764526, Kontrollfunktion 2x Best.Nr.764521
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765002-WEB-R.jpg)
SEANO Einsatz 2-poliger Schalter, 10AX, Schraubklemmen, bel. Funktion mit LED Best.Nr. 665090, Kontrollfunktion mit LED Best.Nr. 665091
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765007-WEB-R.jpg)
SEANO Einsatz Kreuzschalter, 10 AX, Schraubklemmen, beleuchtete Funktion LED Best.Nr. 764526, Kontrollfunktion LED Best.Nr. 764521
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-00/LG-077063L-WEB-R.jpg)
Mosaic Wechselschalter EASYLED20A 2pol, Schraubklemmen, 2-modulig, beleuchtbar mit LED Farbe: Ultraweiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765005-WEB-R.jpg)
SEANO Einsatz Serienschalter 10AX, Steckklemmen, beleuchtet 2x Best.Nr. 764526, Kontrollfunktion 2x Best.Nr.764521
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765017-WEB-R.jpg)
SEANO Einsatz Taster mit Wechselkontakt mit N-Klemme, 10A, Steckklemmen, bel Funktion Best.Nr. 764526, Kontrollfunktion Best.Nr. 764521
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765010-WEB-R.jpg)
SEANO Einsatz Wechselschalter mit N-Klemme 10 AX, Steckklemmen, beleuchtete Funktion Best.Nr. 764526, Kontrollfunktion Best.Nr. 764521
exkl. MwSt.