-
Nominal voltage
-
Assembly arrangement
-
Assembly arrangement
-
Number of contacts as change-over contact
-
Number of units
-
Number of units
-
Assembly arrangement
-
Number of phases
-
Number of units
-
Number of contacts as change-over contact
-
Assembly arrangement
-
Type of accessory/spare part
-
Voltage type (supply voltage)
-
Type of sensor
-
Detect ammonia (NH3)
-
Type of switch
-
Type of messaging
-
Nominal voltage
-
Transparent
-
Number of contacts as normally open contact
-
Mounting direction
-
Imprint/indication
-
Nominal current
-
Mounting direction
-
Mounting direction
-
Number of contacts as normally open contact
-
Sensor type
-
Clamps
-
Accessory
-
Clamps
-
Detect butane (C4H10)
-
Transparent
-
Contacts
-
Material
-
Rated current
-
Number of contacts as normally closed contact
-
Suitable for modular domestic switching devices
-
Protective contact
-
Lockable
-
Number of units horizontal
-
With light source
-
Number of contacts as normally closed contact
-
Lockable
-
Number of units horizontal
-
With DALI interface
-
Analogue connection
-
Number of contacts as normally closed contact
-
Number of units horizontal
-
Spare part
-
Detect domestic gas
-
With light source
-
Rated current
-
Rated current
-
Rated current
-
Engaging brightness
-
Type of socket outlet
-
Material quality
-
Number of units vertical
-
Printed
-
With connection cable
-
Hole diameter
-
Number of units vertical
-
Constant light control
-
Constant light control
-
ISDN connection
-
Detects carbon dioxide (CO2)
-
Number of socket outlets
-
Switching-off brightness
-
Push button switch
-
Method of operation
-
Method of operation
-
Shape
-
Shape
-
HVAC-control
-
Radio exchange method (GSM)
-
Detect carbon monoxide (CO)
-
Method of operation
-
Method of operation
-
Dimensions
-
X.31/X.25
-
Material handle
-
Detect methane (CH4)
-
With flashlight
-
Length
-
Surface protection
-
Model
-
With mounting grid
-
Model
-
Surface protection
-
Forced switch off
-
Model
-
Model
-
Connection system
-
Model
-
Model
-
Model
-
Voice transmission (AWAG)
-
Connection system
-
Precision model
-
Detect anaesthetic gas
-
With fixed symbol/imprint
-
Model
-
Time setting
-
Mounting method
-
Mounting method
-
Number of ports USB-A
-
Mounting method
-
Animal zone
-
Mounting method
-
With housing
-
Digital transmission
-
Mounting method
-
Detect propane (C3H8)
-
With exchangeable symbol
-
With mounting plate
-
Contactless type
-
Suitable for subfloor installation duct box
-
Number of ports USB-C
-
Creep-under protection
-
Creep-under protection
-
Max. number of inputs
-
Detect irritant gas
-
Lamp holder
-
Application as button
-
Number of rockers
-
Suitable for wall duct
-
Number of rockers
-
Mechanical controllable
-
Substation input
-
Background monitoring
-
Temperature
-
Temperature
-
Detect other gas species
-
Illumination
-
With lighting
-
Suitable for built-in installation
-
Illumination
-
With lighting
-
Electronic controllable
-
Networkable
-
Insulated
-
Detect embroidering gas
-
Device width
-
Device width
-
Device width
-
With label space
-
Grip design
-
Detect explosive gas
-
Swivelling
-
Colour light source
-
Device width
-
Gerätebreite
-
Device width
-
Device width
-
Device width
-
Type of fastening
-
Device height
-
Device height
-
Type of fastening
-
Imprint
-
Type of fastening
-
Number of socket outlets switchable
-
Type of fastening
-
Type of fastening
-
Imprint
-
Device height
-
Device height
-
Optimum mounting height
-
Optimum mounting height
-
Device height
-
Isolation protection 1000 V
-
Low spark model
-
Detect flammable gas
-
Device height
-
Device height
-
Device height
-
Device height
-
Device depth
-
Device depth
-
Device depth
-
Staircase light controller
-
Device depth
-
Device depth
-
Device depth
-
Square drive/hexagon drive over the whole blade
-
Detect toxic gas
-
Standalone
-
Device depth
-
Device depth
-
Device depth
-
Bridging switch
-
Bridging switch
-
Number of poles
-
With Wi-Fi signal repeater
-
Number of poles
-
With power adaptor
-
Max. reach sideways
-
Max. reach sideways
-
Networkable via radiografic (standard)
-
Height/depth
-
With complemantary luminous signal
-
Flush-mounted installation
-
With cover frame
-
With complemantary luminous signal
-
Networkable via radio (optional)
-
Surface finishing
-
Suitable for degree of protection (IP)
-
Feedback-signal contact
-
With enhanced contact protection
-
Surface finishing
-
Max. reach frontally
-
Max. reach frontally
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
Label space/information surface
-
With duct entry
-
Diameter reach on floor
-
Clamp feature
-
Unlocking method
-
Unlocking method
-
Unlocking method
-
With duct entry
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
Suitable for wireless transmission
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Bulged blade
-
RAL-number (similar)
-
Nominal current socket outlet
-
Number of modules (module system)
-
Function lighting
-
With screw gland entry
-
Function lighting
-
Function lighting
-
Remote operation
-
Number of modules (module system)
-
Connection type auxiliary circuit
-
Number of modules (module system)
-
With screw gland entry
-
With hinged lid
-
With hinged lid
-
Metallic colour
-
Over voltage protection
-
Supplied remote control
-
Max. switching current (resistive load)
-
Shock resistant
-
Fault current protection
-
Response value sensitivity adjustable
-
Response value sensitivity adjustable
-
Fault current protection
-
Operating temperature
-
Max. lamp power
-
Wiring system
-
With miniature fuse
-
Wiring system
-
Response value luminosity adjustable
-
Wiring system
-
Wiring system
-
Wiring system
-
Eject-mechanism
-
Number of active contacts (round)
-
With signal unit
-
With signal unit
-
Insulated mounting
-
Number of active contacts (flat)
-
Teach-function for response value luminosity
-
Switching current for fluorescent lamps
-
With function lighting
-
Dim function with dimmer basic element
-
Number of buttons
-
Switching current for fluorescent lamps
-
With orientation lighting
-
Built-in height
-
Connection cable length
-
Heating switch
-
Compatible with Apple HomeKit
-
Washing machine switch
-
Compatible with Google Assistant
-
Special power supply
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Min. depth of built-in installation box
-
Min. depth of built-in installation box
-
With loop through function
-
With on/off switch
-
Colour of switch operator
-
Colour of switch operator
-
Colour of switch operator
-
Rotated central insert
-
Min. switch-on time
-
Min. switch-on time
-
Max. duty cycle
-
Max. duty cycle
-
Switch-off delay
-
Switch-off delay
-
Switching-on delay
-
Switching-on delay
-
Detection angle horizontal
-
Detection angle horizontal
-
Pivoting range sensor, horizontal
-
Pivoting range sensor, vertical
-
Response value luminosity
-
Response value luminosity
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Max. switching power
-
Suitable for C-load
-
Number of switching zones
-
Max. starting current
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
With alarm function
-
With acoustic sensor
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Tiefe
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Einbautiefe
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Power Delivery
-
Nominal voltage
-
Frequency
-
Frequency
-
Type of lighting
-
Type of lighting
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Connection type
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Cable support
-
Auto switch
-
Cover
-
Cover
-
Connected object
-
Number of units
-
Number of units
-
Number of units
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/069592_pw_105963.jpg)
Plexo Classic Feuchtraum Aufputz Gasdetektor, modular Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069593_pw_105964.jpg)
Plexo Classic Feuchtraum Aufputz Temperaturmelder, modular, Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069593_pw_105964.jpg)
Plexo Classic Feuchtraum Aufputz Wassermelder, modular Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/069517-LEGRAND-1000.jpg)
Plexo Classic Dämmerungsschalter für tageslicht abhängiges Schalten. 0,5 bis 1500 Lux. Für Glüh- und Halogenlampen. Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/069740-LEGRAND-1000.jpg)
Feuchtraum-Aufputz Bewegungsmelder Plexo 360° grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/069780-LEGRAND-1000.jpg)
Feuchtraum-Aufputz Bewegungsmelder Plexo 360° weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-30/LG-069520-WEB-R.jpg)
Plexo Classic Bewegungsmelder Komfort 2-Leiter
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/LG-069504-WEB-R.jpg)
Plexo Classic Feuchtraum Aufputz Zeitschalter 2-Leiter Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069706-LEGRAND-1000.jpg)
Plexo Classic Feuchtraum Aufputz DIN Profil Schlü. 1-0-2
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-069529-WEB-R.jpg)
Plexo Classic Drehschalter 2-polig Feuchtraum Modular Plexo 55 grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/LG-069728-WEB-R.jpg)
Plexo Classic Feuchtraum Aufputz Nottaster mit Schloss Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069549-LEGRAND-600.jpg)
Plexo Classic Feuchtraum Aufputz Nottaster, modular Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-15/069727-LEGRAND-600.jpg)
Plexo Classic Feuchtraum Aufputz Nottaster Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/08-00/LG-069795-WEB-R.jpg)
Halbzylinder 40mm, gleiche Schließung, geliefert mit 3 Schlüssel
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/069743-LEGRAND-600.jpg)
Plexo Classic Steckdose 3-fach waagerecht IP44 Feuchtraum Aufputz Plexo 55 grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/LG-069574-WEB-R.jpg)
Plexo Classic Steckdose (SL) 1-fach IP44 inkl. Schloss Feuchtraum Modular Plexo 55 grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/LG-069573-WEB-R.jpg)
Plexo Classic Steckdose (SL) 1-fach IP44 inkl. Schloss Feuchtraum Modular Plexo 55 grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/LG-069522-WEB-R.jpg)
Plexo Classic Bewegungsmelder Standard 3-Leiter
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-15/LG-069718-WEB-R.jpg)
Plexo Classic Wippschalter Jalousie Feuchtraum Aufputz Plexo 55 weiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-15/LG-069729-WEB-R.jpg)
Plexo Classic Wipptaster Jalousie Schließer 1-polig Feuchtraum Aufputz Plexo 55 grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-15/LG-069769-WEB-R.jpg)
Plexo Classic Feuchtraum Aufputz Jalousietaster 1-polig Farbe: Ultraweiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/11-15/LG-069758-WEB-R.jpg)
Plexo Classic Feuchtraum Aufputz Jalousieschalter 1-poligFarbe: Ultraweiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-069726-WEB-R.jpg)
Plexo Classic Feuchtraum Aufputz Heizung Not-Aus 2-polig Farbe: Grau
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/LG-069766-WEB-R.jpg)
Plexo Classic Feuchtraum Aufputz Heizung Not-Aus 2-polig Farbe: Ultraweiß
exkl. MwSt.