-
Number of units
-
Assembly arrangement
-
Mounting direction
-
Transparent
-
Number of inlets
-
Material
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Number of units horizontal
-
Material
-
Suitable for modular domestic switching devices
-
Number of units horizontal
-
Material
-
Material
-
Material quality
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Number of units vertical
-
Material quality
-
Number of units vertical
-
Material quality
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Shape
-
Shape
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
Number of modules vertical (module system)
-
With mounting grid
-
Surface protection
-
Surface protection
-
Surface protection
-
Surface protection
-
Desktop device
-
Suitable for subfloor installation duct box
-
Inlet from the rear
-
Suitable for wall duct
-
Suitable for built-in installation
-
Type of fastening
-
Flush-mounted installation
-
With cover frame
-
Surface finishing
-
Surface finishing
-
Cross-trunking mounting
-
With duct entry
-
RAL-number (similar)
-
RAL-number (similar)
-
With cable entry
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
With screw gland entry
-
Number of modules (module system)
-
Number of modules (module system)
-
With hinged lid
-
With installation tube entry
-
Number of earthing terminals
-
Shock resistant
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Compliant with BS 4662
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Latin wood species
-
Certification of wood (list)
-
Wood Climate area
-
Label space/information surface
-
Number of units
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
-
Number of modules horizontal (module system)
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765294-WEB-R.jpg)
SEANO+ 4-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 300 mm, Farbausführung: Eiche-Natur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765194-WEB-R.jpg)
SEANO+ 4-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 300 mm, Farbausführung: Karbon
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765293-WEB-R.jpg)
SEANO+ 3-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 228 mm, Farbausführung: Eiche-Natur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765193-WEB-R.jpg)
SEANO+ 3-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 228 mm, Farbausführung: Karbon
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765394-WEB-R.jpg)
SEANO+ 4-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 300 mm, Farbausführung: Brushed Steel
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765494-WEB-R.jpg)
SEANO+ 4-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 300 mm, Farbausführung: Dark Steel
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765292-WEB-R.jpg)
SEANO+ 2-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 157 mm, Farbausführung: Eiche-Natur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765192-WEB-R.jpg)
SEANO+ 2-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 157 mm, Farbausführung: Karbon
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765291-WEB-R.jpg)
SEANO+ 1-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 86 mm, Farbausführung: Eiche-Natur
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765191-WEB-R.jpg)
SEANO+ 1-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 86 mm, Farbausführung: Karbon
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765393-WEB-R.jpg)
SEANO+ 3-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 228 mm, Farbausführung: Brushed Steel
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765493-WEB-R.jpg)
SEANO+ 3-fach Rahmen mit Echtmaterialoberfläche, Abmessungen: 86 x 228 mm, Farbausführung: Dark Steel
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765585-WEB-R.jpg)
SEANO+ 5-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Petrol lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765685-WEB-R.jpg)
SEANO+ 5-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Titanium lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765285-WEB-R.jpg)
SEANO+ 5-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Aluminium lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765485-WEB-R.jpg)
SEANO+ 5-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Anthrazit lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765385-WEB-R.jpg)
SEANO+ 5-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Schwarz lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765185-WEB-R.jpg)
SEANO+ 5-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Ultraweiß
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765299-WEB-R.jpg)
SEANO Aufputzgehäuse 2-fach zur Verwendung mit Abdeckrahmen der Serien SEANO und SEANO+ in der Farbausführung Aluminium lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765499-WEB-R.jpg)
SEANO Aufputzgehäuse 2-fach zur Verwendung mit Abdeckrahmen der Serien SEANO und SEANO+ in der Farbausführung Anthrazit lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765399-WEB-R.jpg)
SEANO Aufputzgehäuse 2-fach zur Verwendung mit Abdeckrahmen der Serien SEANO und SEANO+ in der Farbausführung Schwarz lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765684-WEB-R.jpg)
SEANO+ 4-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Titanium lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/02-15/LG-765584-WEB-R.jpg)
SEANO+ 4-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Petrol lackiert
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-00/LG-765284-WEB-R.jpg)
SEANO+ 4-fach Rahmen, Abmessungen: 86 x 300 mm, Farbausführung: Aluminium lackiert
exkl. MwSt.