-
With video
-
Number of indoor stations
-
Number of outdoor stations
-
Mounting method indoor station
-
Overhear protected
-
Colour indoor station
-
Mounting method
-
Mounting method outdoor station
-
Material outdoor station
-
With memory function
-
Colour outdoor station
-
Installation technique
-
Expandable to max. number of indoor stations
-
Expandable to max. number of indoor stations
-
Expandable to max. number of outdoor stations
-
Can be connected to smartphone
-
With complemantary luminous signal
-
Internal communication
-
Hands free
-
Hands free
-
Number of call buttons
-
With day/night function
-
Zoom, pan/tilt function
-
Manual adjustable camera
-
Picture system
-
Hearing aid compatible
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Sound level
-
Standby consumption
-
Standby consumption
-
Halogen free
-
Antimicrobial treatment
-
Cable nature for connection
-
Cable section
-
Label space/information surface
-
Fitted with USB plug
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Additional unit
-
Loudness setting
-
Addressable
-
Door entry system with mobile application
-
Number of ringtones
-
Remote opening of gate / Electric door opener
-
Screen resolution
-
Screen brightness setting
-
Screen contrast setting
-
Memory video function
-
Camera type
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Connected object
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364235-WEB-F.jpg)
Flex'ONE Audio-Set mit Türstation SFERA inkl. Codelock + CLASSE100 A16E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364234-WEB-F.jpg)
Flex'ONE Audio-Set mit Türstation SFERA (1 und 2 Ruftasten) + CLASSE100 A16E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-30/BT-905181-WEB-F.jpg)
Flex'ONE Audio-Set mit Türstation SFERA (1 und 2 Ruftasten) + CLASSE100 A16E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364232-WEB-R.jpg)
Flex'ONE Audio-Set mit Türstation LINEA3000 (1 und 2 Ruftasten) + CLASSE100 A16E
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/12-15/BT-364231-WEB-F.jpg)
Flex'ONE Audio-Set mit Türstation LINEA3000 (1 und 2 Ruftasten) + CLASSE100 A16M
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/24-03-2024/01-30/BT-905198-WEB-F.jpg)
UP-Set LINEA 3000 bestehend aus Zubehör + UP-Kasten (Best.Nr. 343063 + 350020)
exkl. MwSt.