-
Assembly arrangement
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Material call buttons
-
Mounting direction
-
Transparent
-
Material call buttons
-
Material call buttons
-
Material
-
Material quality
-
Modular construction
-
Modular construction
-
Surface protection
-
Model
-
Mounting method
-
Installation technique
-
Installation technique
-
With complemantary luminous signal
-
With cover frame
-
With complemantary luminous signal
-
Hands free
-
Surface finishing
-
Number of call buttons
-
Number of call buttons
-
Number of call buttons
-
Number of call buttons
-
Number of call buttons
-
Hands free
-
Number of call buttons
-
Number of call buttons
-
With duct entry
-
RAL-number (similar)
-
With cable entry
-
Material Front
-
With screw gland entry
-
Material Front
-
Material Front
-
Shock resistant
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate width
-
Front plate width
-
Front plate width
-
Front plate width
-
Front plate width
-
Built-in width
-
Built-in height
-
Width
-
Höhe
-
Depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Supply current
-
Frequency
-
Sound level
-
Standby consumption
-
Standby consumption
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Control mode
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Camera type
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Connected object
-
Number of units
-
Number of units
-
Number of units
-
Number of units
-
Number of units
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/308015-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 32 Ruftasten; Ausführung: Edelstahl
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/308005-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 32 Ruftasten; Ausführung: Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/308040-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit Code-Tastatur; Ausführung Edelstahl
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/308014-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 20 Ruftasten; Ausführung: Edelstahl
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/308004-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 20 Ruftasten; Ausführung: Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/308013-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 12 Ruftasten; Ausführung: Edelstahl
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/308003-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 12 Ruftasten; Ausführung: Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-30/308012-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 8 Ruftasten; Ausführung: Edelstahl
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/308002-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 8 Ruftasten; Ausführung: Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/308011-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 4 Ruftasten; Ausführung: Edelstahl
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/308001-BTICINO-1000.jpg)
Video-Türstation LINEA300 mit 4 Ruftasten; Ausführung: Aluminium
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/09-45/20121119_74871_1.jpg)
Video-Av Kamera modul
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/308024-BTICINO-1000.jpg)
Aufputz-Gehäuse für LINEA300 mit 20 Ruftasten
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/308023-BTICINO-1000.jpg)
Aufputz-Gehäuse für LINEA300 mit 12 Ruftasten
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/308022-BTICINO-1000.jpg)
Aufputz-Gehäuse für LINEA300 mit 8 Ruftasten
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/308021-BTICINO-1000.jpg)
Aufputz-Gehäuse für LINEA300 mit 4 Ruftasten
exkl. MwSt.
![title](/modules/custom/legrand_ecat/assets/img/no-image.png)
Video-Av Ruftastenmodul
exkl. MwSt.
![title](/sites/g/files/ocwmcr1081/files/ecat_assets/10-11-2023/10-45/308025-BTICINO-1000.jpg)
Aufputz-Gehäuse für LINEA300 mit 32 Ruftasten