Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

Abdeckrahmen AXOLUTE: 3 Module, Farbe: Grey Aluminium

Axolute Bticino

Abdeckrahmen AXOLUTE: 3 Module, Farbe: Grey Aluminium

Best.-Nr. HA4803HC EAN. 8005543513613
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 3
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Metal
Material quality Aluminium
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Grey
RAL-number (similar) 9006
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 126.6 mm
Height 95.6 mm
Depth 6.3 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentation

1 Dokument
EPD-Erklärung