![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/06/068916-LEGRAND.jpg)
Abdeckrahmen für Touchscreen Touchscreen 3,5" in der Farbe: TITAN
Mosaic
Legrand
Abdeckrahmen für Touchscreen Touchscreen 3,5" in der Farbe: TITAN
Best.-Nr. 068916
EAN.
3245060689162
Rabattgruppe : L217
62,40 €
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
Number of units | 1 |
---|---|
Mounting direction | Horizontal |
Number of units horizontal | 1 |
Number of units vertical | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Metal |
Material quality | Aluminium |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Anodised |
Surface finishing | Glossy |
Colour | Titanium |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 120 mm |
Height | 138 mm |
Depth | 8.5 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |