Direkt zum Inhalt
Logo print

Abdeckrahmen Light Air Europe: 1-fach, 2 Module, Farbe: Pure White

LivingLight Bticino

Abdeckrahmen Light Air Europe: 1-fach, 2 Module, Farbe: Pure White

Best.-Nr. LNE4802BN EAN. 8005543501337
Rabattgruppe : B20
15,15 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Metal
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 88 mm
Height 86 mm
Depth 6.75 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentation

1 Dokument
Technisches Datenblatt
IDP001511_01-EN.pdf pdf (2.07 Mo)
2 Dokumente
Konformitätserklärung
Konformitätserklärung
OC / CB-FR_717747 (0.45 Mo)