Direkt zum Inhalt
Logo print

Abdeckung Antennen-Steckdose 2-Loch TV-R System Legrand Galea dark bronze

Pro21 Legrand

Abdeckung Antennen-Steckdose 2-Loch TV-R System Legrand Galea dark bronze

Best.-Nr. 771272 EAN. 3245067712726
Rabattgruppe : L23
11,65 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Central cover plate
Utilization Other
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Bronze
RAL-number (similar) 7022
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Device width 64 mm
Device height 53 mm
Device depth 8.7 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C