![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/771573-LEGRAND-1000.jpg)
Abdeckung Antennen-Steckdose 3-Loch TV-R-SAT System Legrand Galea perlmutt
Pro21
Legrand
Abdeckung Antennen-Steckdose 3-Loch TV-R-SAT System Legrand Galea perlmutt
Best.-Nr. 771573
EAN.
3245067715734
Rabattgruppe : L23
11,65 €
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
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9002 |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
Device width | 64 mm |
Device height | 53 mm |
Device depth | 10 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |