Direkt zum Inhalt
Logo print

AlphaRex³ DY22 GPS/DCF digi. Jahresschaltuhr inkl.Astrofunkt.,230VAC, 2Kanal,2TE

Zeitschaltuhren Verteilereinbau Legrand

AlphaRex³ DY22 GPS/DCF digi. Jahresschaltuhr inkl.Astrofunkt.,230VAC, 2Kanal,2TE

Best.-Nr. 412705 EAN. 3414971676657
Rabattgruppe : L12
375,40 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Mounting method DIN rail
Number of channels 2
Supply voltage 230-230 V
Voltage type (supply voltage) AC
Frequency supply voltage 50-60 Hz
Autonomy in years 5
Accuracy per day 0.1 s
Text guidance in display Yes
External programming Yes
With memory card No
60 min program No
24 h program Yes
Weekly program Yes
Annual program Yes
Holiday program Yes
Impulse program No
Cycle program Yes
Astro program Yes
Random program Yes
Hour meter Yes
Mains synchronous Yes
Quartz controlled Yes
Radio-controlled No
Radio-controlled (DCF77) Yes
GPS (global positioning system) Yes
Contact type Normally open contact (NO)
Shortest switching time channel 1 1 min
Shortest switching time channel 2 1 min
Number of memory locations 84
Automatic switching summer-/winter time Yes
Suitable for manual operation Yes
External pushbutton input Yes
Switching preselection Yes
Nominal switching current at 250 V AC 16 A
Potential free switch contact Yes
Degree of protection (IP) IP20
Width in number of modular spacings 1
Width 35.6 mm
Height 83 mm
Depth 60 mm
Operating / setting temperature -20-55 °C
Storage temperature -20-60 °C
Electric supplying direction By the top
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Terminals capacity 1.5-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2477
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 11 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object No
Application store for download Not applicable

Dokumentation

2 Dokumente
Bedienungsanleitung
290997GB-00.pdf pdf (3.69 Mo)
Bedienungsanleitung
290997DE-00.pdf pdf (3.74 Mo)