![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/771096-LEGRAND.jpg)
Aufputz-Gehäuse 1-fach waagerecht Galea ultraweiß
Pro21
Legrand
Aufputz-Gehäuse 1-fach waagerecht Galea ultraweiß
Best.-Nr. 771096
EAN.
3245067710968
Rabattgruppe : L23
13,25 €
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
Assembly arrangement | Surface mounted frame |
---|---|
Suitable for modular domestic switching devices | No |
Number of modules (module system) | 1 |
Number of units | 1 |
Mounting direction | Horizontal |
Shape | Square |
Material | Plastic |
Material quality | Duroplast |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
With cover frame | No |
With duct entry | Yes |
---|---|
With cable entry | Yes |
With screw gland entry | No |
Shock resistant | No |
Degree of protection (IP) | IP2X |
Width | 71 mm |
Height | 71 mm |
Depth | 40 mm |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 40 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |