Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

AX AUSSCHALTER 32A 1MOD ANTH

Axolute Bticino

AX AUSSCHALTER 32A 1MOD ANTH

Best.-Nr. HS4011 EAN. 8012199758787
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Other
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Anthracite
RAL-number (similar) 9004
Colour of switch operator Anthracite
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Not available
Nominal voltage 250 V
Rated current 32 A
Switching current for fluorescent lamps 32 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device depth 33 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Technisches Datenblatt
F01734EN-00.pdf pdf (0.82 Mo)