Betriebsstundenzähler ContaRex, Format 80 mm Durchmesser, 12 ...36 VDC, IP 67, für Fronttafeleinbau
ContaRex
Legrand
Betriebsstundenzähler ContaRex, Format 80 mm Durchmesser, 12 ...36 VDC, IP 67, für Fronttafeleinbau
Best.-Nr. 049563
EAN.
3245060495633
Rabattgruppe : L12
98,90 €
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
Mounting method | Front mounting |
---|---|
Model | Analogue |
Count area | 99999.99 h |
Reset function | None |
Operation indication | Yes |
Number of digits | 7 |
Input voltage | 12-36 V |
Voltage type | DC |
Type of drive | Mains synchronous |
Width | 80 mm |
Height | 80 mm |
---|---|
Built-in depth | 51 mm |
Front plate width | 80 mm |
Front plate height | 80 mm |
Diameter panel opening | 77 mm |
Mounting to max. wall thickness | 2 mm |
Degree of protection (IP) | IP67 |
Depth | 71 mm |
Operating / setting temperature | -25-80 °C |