Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

Bewegungsmelder 500W

Licht Management Bticino

Bewegungsmelder 500W

Best.-Nr. HS4432 EAN. 8012199745671
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Movement sensor
Constant light control No
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller No
Bridging switch No
Max. reach sideways 6 m
Max. reach frontally 6 m
Diameter reach on floor 3 m
Suitable for wireless transmission No
Remote operation Yes
Response value luminosity adjustable Yes
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Other
Surface finishing Glossy
Antimicrobial treatment No
Colour Black
Transparent No
Degree of protection (IP) IP20
Voltage type AC
Frequency 50-60 Hz
Nominal voltage 230-230 V
Min. switch-on time 30 s
Detection angle horizontal 105-105 °
Max. switching power 1380 W
Temperature 5-40 °C
Substation input No
With alarm function No
With acoustic sensor No
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Auto switch Yes

Dokumentation

2 Dokumente
Technisches Datenblatt
F01744EN-00.pdf pdf (1.06 Mo)
Bedienungsanleitung
B2893H.pdf pdf (0.2 Mo)