![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/771578_pw_121781.jpg)
Blindabdeckung mit Tragring Galea perlmutt
Pro21
Legrand
Blindabdeckung mit Tragring Galea perlmutt
Best.-Nr. 771578
EAN.
3245067715789
Rabattgruppe : L23
17,20 €
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
Construction type lens | Rectangular |
Width opening | 64 mm |
Height opening | 54 mm |
Colour | Other |
Degree of impact strength (IK) | IK02 |
---|---|
Degree of protection (IP) | IP21 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-50 °C |