![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/664775-LEGRAND-1000.jpg)
Datendose 1xRJ45 geschirmt für NILOE, Kategorie 6 STP, Farbe: Ultraweiss
Datendosen
Legrand
Datendose 1xRJ45 geschirmt für NILOE, Kategorie 6 STP, Farbe: Ultraweiss
Best.-Nr. 664775
EAN.
3245066647753
Rabattgruppe : L27
33,70 €
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
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with central cover plate |
Type of connector | RJ45 8(8) |
With buses/couplings | Yes |
Suitable for number of connectors | 1 |
Category | 6 |
Colour | White |
RAL-number | 0 |
Connection type | Insulation displacement connector |
Shielded buses | Yes |
Separate earthing connection | No |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | Other |
Outlet direction | Straight |
With dust cover | Yes |
Degree of protection (IP) | IP20 |
---|---|
Colour coding | Yes |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 41.2 mm |
Einbautiefe | 29.2 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -40-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Flush-mounted |
Tube diameter for wall mounted product | 0-0 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Not applicable |
Vertical fixing center distance | 0-0 mm |
Horizontal fixing center distance | 0-0 mm |
Cable support | Not applicable |
Dokumentation
3 Dokumente
Technisches Datenblatt
Technisches Datenblatt
Bedienungsanleitung
4 Dokumente
Konformitätserklärung
AoC-Ac Delta Force 4PPoE 2019-677
(0.08 Mo)
Konformitätserklärung
AoC-PL2_C6_STP_32757_ac1181031
(0.08 Mo)
EPD-Erklärung
Konformitätserklärung
AoC-CL2_C6_STP_32757_ac1181032
(0.08 Mo)
WÄHLEN SIE EINE AKTION