Datendose 1xRJ45 ISDN für OTEO, Farbe: Weiß
Datendosen
Legrand
Datendose 1xRJ45 ISDN für OTEO, Farbe: Weiß
Best.-Nr. 086033
EAN.
3245060860332
Rabattgruppe : L26
49,85 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Surface mounting | Yes |
---|---|
Flush-mounted installation | No |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | Other |
With buses/couplings | Yes |
Category | Other |
Colour | White |
RAL-number | 9010 |
Connection type | Insulation displacement connector |
Shielded buses | No |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Compatible with third-party covers | No |
Separate strain relief | No |
Mounting method shielding connection | None |
Outlet direction | Straight |
With dust cover | Yes |
With terminal resistor | No |
Degree of protection (IP) | IP20 |
---|---|
Mechanical coding | Yes |
Colour coding | No |
Device width | 72 mm |
Device height | 72 mm |
Device depth | 37 mm |
Number of modules (module system) | 2 |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Tube diameter for wall mounted product | 10-16 mm |
Maximum Input cable diameter | 9 mm |
Entry membrane gland type | Rigid to break |
Vertical fixing center distance | 47.4-53.5 mm |
Horizontal fixing center distance | 41.3-53.5 mm |
Cable support | Not applicable |
Dokumentation
2 Dokumente
Bedienungsanleitung
Technisches Datenblatt
WÄHLEN SIE EINE AKTION