![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/41/411013-LEGRAND-1000.jpg)
DX3 FILS C16A 1P+N 6KA 30MA AC
DX3
Legrand
DX3 FILS C16A 1P+N 6KA 30MA AC
Best.-Nr. 411013
EAN.
3414970351623
Rabattgruppe : L11
266,25 €
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
Number of poles (total) | 2 |
---|---|
Number of protected poles | 1 |
Rated voltage | 230 V |
Rated current | 16 A |
Rated fault current | 0.03 A |
Leakage current type | AC |
Current limiting class | 3 |
Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
Rated short-circuit breaking capacity according to IEC 60947-2 | 6 kA |
Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
Surge current capacity | 0.25 kA |
Voltage type | AC |
Frequency | 50 Hz |
---|---|
Release characteristic | C |
Concurrently switching neutral conductor | Yes |
With interlocking device | Yes |
Pollution degree | 2 |
Width in number of modular spacings | 2 |
Built-in depth | 44 mm |
Flush-mounted installation | Yes |
Anti-nuisance tripping version | No |
Degree of protection (IP) | IP20 |
Connectable conductor cross section solid-core | 0.75-16 mm² |
Connectable conductor cross section multi-wired | 0.75-10 mm² |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
AutoCAD 3D
4 Dokumente
Konformitätserklärung
OVE-131-266-11
(0.28 Mo)
EPD-Erklärung
Konformitätserklärung
OC / CB-CB FR_717401
(1.25 Mo)
Konformitätserklärung
VDE-40040197
(0.53 Mo)
WÄHLEN SIE EINE AKTION