Direkt zum Inhalt
Logo print

Einsatz Fußboden Raumthermostat Farbe: Galea Soft Aluminium

Pro21 Legrand

Einsatz Fußboden Raumthermostat Farbe: Galea Soft Aluminium

Best.-Nr. 775689 EAN. 3245067756898
Rabattgruppe : L23
214,30 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Type of power supply 230 V AC
Connection 3-/4-wire
With receiver No
Measuring range 10-60 °C
External sensor Yes
Thermal feedback None
Control characteristic Other
Suitable for heating Yes
Number of heater outputs 1
Suitable for cooling Yes
Number of cooler outputs 1
Differential value 2-2 K
Adjustable differential No
Temperature readable No
With sound indicator No
Sensor/feeler type Other
Mounting method Flush-mounted
Number of modules (module system) 1
With display No
Operation Turn
With tap water circuit No
Contact type Normally open contact (NO)
Max. contact voltage 250 V
Max. contact load 16 A
Degree of protection (IP) IP30
Explosion-proof No
Colour Grey
Height 71 mm
Width 71 mm
Depth 47 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature 0-40 °C
Storage temperature -20-50 °C

Dokumentation

1 Dokument
Bedienungsanleitung
291857-07.pdf pdf (0.8 Mo)