Direkt zum Inhalt
Logo print

Einsatz Jalousierelais 230V 50/60Hz

Pro21 Legrand

Einsatz Jalousierelais 230V 50/60Hz

Best.-Nr. 775749 EAN. 3245067757499
Rabattgruppe : L32
71,65 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Type of electric connection Screw connection
Complete with socket No
With detachable clamps No
Rated control supply voltage AC 50 Hz 230-250 V
Rated control supply voltage AC 60 Hz 230-250 V
Voltage type for actuating AC
Drive, polarization Polarity free
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0
Number of contacts as change-over contact 1
With forced-guided contacts No
Degree of protection (IP) IP20
Width 49 mm
Height 46.4 mm
Depth 25.8 mm
Built-in depth 25.8 mm
Degree of impact strength (IK) IK04
Operating / setting temperature 5-45 °C
Storage temperature 5-45 °C

Dokumentation

1 Dokument
Bedienungsanleitung
291949-06.pdf pdf (1.47 Mo)