![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/78/781050-LEGRAND-600.jpg)
Einsatz Schaltuhr. 3-Leiter Galea Farbe: Ultraweiß
Pro21
Legrand
Einsatz Schaltuhr. 3-Leiter Galea Farbe: Ultraweiß
Best.-Nr. 781050
EAN.
3245067810507
Rabattgruppe : L23
253,80 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with full cover plate |
---|---|
Model | Electronic |
Mounting method | Flush-mounted |
Type of fastening | Mounting with screw |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
Suitable for degree of protection (IP) | IP41 |
Shortest switching interval | 1 min |
Autonomy | 20 h |
Random generator | No |
Nominal voltage | 230 V |
Frequency | 47-63 Hz |
Astro program | No |
Substation input | No |
Rated current | 16 A |
With brightness sensor connection | No |
Max. power | 3600 W |
---|---|
Built-in depth | 32.7 mm |
Device width | 45 mm |
Device height | 45 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-60 °C |
Voltage type | AC |
Halogen free | Yes |
Connection type | Screwed terminal |
Terminals capacity | 2.5-2.5 mm² |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3.3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Dokumentation
1 Dokument
Bedienungsanleitung
WÄHLEN SIE EINE AKTION