Direkt zum Inhalt
Logo print

Elektron. Klingel

LivingLight Bticino

Elektron. Klingel

Best.-Nr. L4355/12 EAN. 8012199082356
Rabattgruppe : B20
84,50 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Housing colour Black
Housing material Plastic
Loudness 80 dB
Nominal voltage 12-12 V
Degree of protection (IP) IP20
Type of current AC/DC
Electricity consumption 5-5 A
Built-in battery No
Mounting method Modular device for domestic switching devices
Number of modules (module system) 2
Width in number of modular spacings 21.9
Wireless No
Width 45 mm
Height 45 mm
Depth 43.5 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity 2.5-2.5 mm²
Contains Batteries and/or Accumulator No
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Connected object No

Dokumentation

1 Dokument
Bedienungsanleitung
B2899H.pdf pdf (0.09 Mo)