Direkt zum Inhalt
Logo print

Flex'ONE Audio-Set mit Türstation SFERA inkl. Codelock + CLASSE100 A16E

Classe 100 Bticino

Flex'ONE Audio-Set mit Türstation SFERA inkl. Codelock + CLASSE100 A16E

Best.-Nr. 364235 EAN. 8005543638965
Rabattgruppe : B41
1.139,00 € / Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

With video No
Number of indoor stations 1
Number of outdoor stations 1
Installation technique Bus system
Mounting method indoor station Surface mounted
Colour indoor station White
Mounting method outdoor station Surface mounted
Material outdoor station Aluminium
Colour outdoor station Grey
Expandable to max. number of indoor stations 3
Expandable to max. number of outdoor stations 16
Picture system PAL
Can be connected to smartphone No
Internal communication No
Hands free Yes
With day/night function Yes
Zoom, pan/tilt function No
With memory function No
Manual adjustable camera No
Label space/information surface Yes
Hearing aid compatible Yes
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 102 mm
Height 155 mm
Depth 20 mm
Degree of impact strength (IK) IK10
Degree of protection (IP) IP30
Operating / setting temperature 5-45 °C
Storage temperature -10-70 °C
Voltage type DC
Nominal voltage 18-27 V
Supply current 0.0085-0.055 A
Frequency 0-0 Hz
Sound level 86 dB
Standby consumption 8.5 mA
Halogen free No
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section 0.1-2.5 mm²
Fitted with USB plug No
Fitted with rainproof plate protection No
With complemantary luminous signal No
Mounting method Supporting bracket
Vertical fixing center distance 60-85 mm
Horizontal fixing center distance 60-115 mm
Control mode Wired
Contains Batteries and/or Accumulator No
Additional unit Yes
Loudness setting Yes
Addressable Yes
Door entry system with mobile application No
Number of ringtones 16
Remote opening of gate / Electric door opener Yes
Screen resolution Not applicable
Screen brightness setting No
Screen contrast setting No
Memory video function No
Camera type Not applicable
Max distance between internal and external unit 600 m
Communication rank type Other
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Connected object No

Dokumentation

1 Dokument
Bedienungsanleitung
LE11118AA.pdf pdf (13.46 Mo)