![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/36/BT-364617-WEB-F.jpg)
Flex'ONE Video-Set mit Türstation SFERA (1 und 2 Ruftasten) + CLASSE100 V16E
Classe 100
Bticino
Flex'ONE Video-Set mit Türstation SFERA (1 und 2 Ruftasten) + CLASSE100 V16E
Best.-Nr. 364617
EAN.
8005543638941
Rabattgruppe : B42
1.405,00 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
With video | Yes |
---|---|
Number of indoor stations | 1 |
Number of outdoor stations | 1 |
Number of call buttons | 1 |
Installation technique | Bus system |
Mounting method indoor station | Surface mounted |
Colour indoor station | White |
Mounting method outdoor station | Surface mounted |
Material outdoor station | Aluminium |
Colour outdoor station | Grey |
Expandable to max. number of indoor stations | 3 |
Expandable to max. number of outdoor stations | 1 |
Picture system | PAL |
Property picture system | Colour |
Overhear protected | No |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | Yes |
With day/night function | Yes |
Opening angle camera | 135 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Screen diagonal | 127 mm |
Screen diagonal (inch) | 5 inch |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Hearing aid compatible | Yes |
Suitable for disabled persons | Yes |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 164 mm |
Height | 165 mm |
Depth | 20.5 mm |
Degree of impact strength (IK) | IK10 |
Degree of protection (IP) | IP30 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -25-70 °C |
Voltage type | DC |
Nominal voltage | 18-27 V |
---|---|
Supply current | 0.010-0.25 A |
Frequency | 0-0 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | Yes |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.1-2.5 mm² |
Fitted with USB plug | Yes |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Surface mounted/recessed mounted |
Vertical fixing center distance | 60-85 mm |
Horizontal fixing center distance | 60-115 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | Yes |
Door entry system with mobile application | No |
Number of ringtones | 16 |
Remote opening of gate / Electric door opener | Yes |
Screen resolution | Other |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Adjustable |
Max distance between internal and external unit | 600 m |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |
Programming way | Configurator |
With voice command | No |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Door entry systems |
Dokumentation
1 Dokument
Bedienungsanleitung
WÄHLEN SIE EINE AKTION