![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/35/352011-BTICINO-1000.jpg)
Frontblende für Ruftastmodul SFERA Aluminium mit 1 Ruftaste; Farbe: Allmetal
Audio Anlage 2-Draht
Bticino
Frontblende für Ruftastmodul SFERA Aluminium mit 1 Ruftaste; Farbe: Allmetal
Best.-Nr. 352011
EAN.
8005543502754
Rabattgruppe : B41
35,45 €
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
Number of units | 1 |
---|---|
Mounting direction | Vertical |
Number of units horizontal | 1 |
Number of modules horizontal (module system) | 1 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK07 |
Type of fastening | Other |
Width | 114 mm |
Height | 91 mm |
Depth | 10 mm |
Built-in height | 0 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |