HKD74 Hohlwand Kombidose, 74 mm
Hohlwand
Legrand
HKD74 Hohlwand Kombidose, 74 mm
Best.-Nr. 999801
EAN.
4010957001810
Rabattgruppe : L62
1,29 €
/
Stück
Verpackungseinheit
25 Stück
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Mounting method | Hollow wall |
---|---|
Shape | Round |
Construction type | Device connection box (round/square) |
Model | Single |
Provided with revolving ring | No |
Couplable | Yes |
Equipped with | Other |
Durchmesser | 74 mm |
Inner depth | 53 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
---|---|
Number of inlets | 4 |
Material | Plastic |
Halogen free | No |
Surface protection | Other |
Colour | Black |
Degree of protection (IP) | IP20 |
Cover model | None |
Transparent cover | No |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |