![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/A0/LG-A01031-WEB-L.jpg)
Hohlwand-Elektronikdose; orange
UP-Dosen
Legrand
Hohlwand-Elektronikdose; orange
Best.-Nr. A01031
EAN.
4010957010317
Rabattgruppe : L62
11,55 €
/
Stück
Verpackungseinheit
10 Stück
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Mounting method | Hollow wall |
---|---|
Shape | Other |
Construction type | Built-in installation box (device box) |
Model | Single |
Provided with revolving ring | No |
Couplable | Yes |
Equipped with | None |
Durchmesser | 68 mm |
Tiefe | 37.5-70 mm |
For number of electric fittings | 1 |
Mounting switching equipment | Screwing |
With screws | Yes |
Housing feed-through by break-out opening | No |
Housing feed-through by seal membrane | Yes |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | 20 mm |
Für Kabeldurchmesser | 1-8 mm |
Inlet from the rear | No |
---|---|
Number of inlets | 5 |
Material | Plastic |
Halogen free | No |
Surface protection | Untreated |
Colour | Orange |
Degree of protection (IP) | IP30 |
Cover model | None |
Transparent cover | No |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. Leiterquerschnitt | 2.5 mm² |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |