Direkt zum Inhalt
Logo print

Idrobox AP Gehaeuse

Schalter Bticino

Idrobox AP Gehaeuse

Best.-Nr. 24502 EAN. 8012199415871
Rabattgruppe : B20
5,51 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Surface mounted box
Suitable for modular domestic switching devices Yes
Number of modules (module system) 2
Number of units 1
Mounting direction Horizontal
Shape Square
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Grey
RAL-number (similar) 7047
Transparent No
With cover frame Yes
With duct entry No
With cable entry Yes
With screw gland entry No
Shock resistant Yes
Degree of protection (IP) IP55
Width 76 mm
Height 76 mm
Depth 64 mm
Device width 76 mm
Device height 76 mm
Device depth 64 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C

Dokumentation

1 Dokument
EPD-Erklärung
LGRP-00830-V01.01-EN.pdf pdf (0.63 Mo)