Direkt zum Inhalt
Logo print

Installationsset 2M Weiss

Installationsprodukte Bticino

Installationsset 2M Weiss

Best.-Nr. 16102LT EAN. 8012199182339
Rabattgruppe : B20
27,85 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation No
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Type of fastening Engage (snap)
Width 194 mm
Height 228 mm
Depth 79 mm
Built-in width 0 mm
Built-in height 0 mm
Operating / setting temperature -25-60 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable