![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/40/LG-406446-WEB-R.jpg)
Lasttrennschalter DX3, 2-polig, 40A 400 VAC, Gebrauchskategorie AC-22A
Verteilereinbau
Legrand
Lasttrennschalter DX3, 2-polig, 40A 400 VAC, Gebrauchskategorie AC-22A
Best.-Nr. 406446
EAN.
3245064064460
Rabattgruppe : L11
42,15 €
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
Version as main switch | Yes |
---|---|
Version as maintenance-/service switch | No |
Version as safety switch | Yes |
Version as emergency stop installation | No |
Max. rated operation voltage Ue AC | 400 V |
Rated permanent current Iu | 40 A |
Conditioned rated short-circuit current Iq | 4500 kA |
Number of poles | 2 |
Motor drive optional | No |
Motor drive integrated | No |
Device construction | Built-in device fixed built-in technique |
---|---|
Suitable for floor mounting | No |
Suitable for front mounting 4-hole | No |
Suitable for front mounting centre | No |
Suitable for distribution board installation | Yes |
Suitable for intermediate mounting | No |
Type of control element | Toggle |
Interlockable | Yes |
Type of electrical connection of main circuit | Screw connection |
Degree of protection (IP), front side | IP20 |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
AutoCAD 3D
5 Dokumente
Konformitätserklärung
OC / CB-FR_718516
(0.39 Mo)
Konformitätserklärung
VDE-40036739
(0.26 Mo)
Konformitätserklärung
NF-632116A
(0.21 Mo)
Konformitätserklärung
VDE-40036760
(1.22 Mo)
Konformitätserklärung
OC / CB-FR 644530B
(0.56 Mo)
WÄHLEN SIE EINE AKTION