Direkt zum Inhalt
Logo print

LIGHT TECH LEUCHTSIGNAL FARBLO

LivingLight Bticino

LIGHT TECH LEUCHTSIGNAL FARBLO

Best.-Nr. NT4371T EAN. 8012199432892
Rabattgruppe : B20
11,30 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with central cover plate
Lamp holder Other
With light source Yes
With flashlight No
With fixed symbol/imprint Yes
With exchangeable symbol No
Application as button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Colour Grey
RAL-number (similar) 9006
Transparent No
Colour light source White
Suitable for degree of protection (IP) IP2X
Nominal voltage 230 V
Max. lamp power 0.15 W
Device width 22 mm
Device height 44 mm
Device depth 38 mm
Min. depth of built-in installation box 37 mm
Built-in depth 27 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No
Connection type Screwed terminal
Cable section 2.5-2.5 mm²