![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-L4027N-WEB-F.jpg)
LivingLight Jalousieschalter in 1-moduliger Ausführung inklusive Tastenabdeckung in der Farbe ANTHRAZIT
LivingLight
Bticino
LivingLight Jalousieschalter in 1-moduliger Ausführung inklusive Tastenabdeckung in der Farbe ANTHRAZIT
Best.-Nr. L4027N
EAN.
8005543698723
Rabattgruppe : B20
18,15 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element |
---|---|
Model | 1-pole push button |
Number of poles | 1 |
Method of operation | Rocker |
Mechanical controllable | No |
Electronic controllable | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Type of fastening | Other |
Connection type | Screwed terminal |
Colour | Anthracite |
RAL-number (similar) | 7015 |
Transparent | No |
Label space/information surface | No |
Suitable for degree of protection (IP) | IP20 |
Rated current | 10 A |
Nominal voltage | 250 V |
Number of buttons | 0 |
Number of modules (module system) | 1 |
---|---|
Device width | 22 mm |
Device height | 44 mm |
Device depth | 36.5 mm |
Built-in depth | 25.5 mm |
Min. depth of built-in installation box | 35.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Type of lighting | Not included |
Terminal marking indication | No |
Antimicrobial treatment | No |
Number of terminals | 3 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |