Manette LIVINGLIGHT MyHOME BUS - diff sonore variation - 2 modules -blanc
MyHOME
Bticino
Manette LIVINGLIGHT MyHOME BUS - diff sonore variation - 2 modules -blanc
Best.-Nr. N4911M2AIN
EAN.
8005543418208
Rabattgruppe : B20
2,68 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | One-part rocker |
---|---|
Imprint/indication | Other |
Scannable symbol/barrier free | Yes |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Clamp mounting |
Monitoring window/light outlet | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
---|---|
Antimicrobial treatment | No |
Colour | White |
RAL-number (similar) | 9016 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Width | 45 mm |
Height | 45 mm |
Depth | 5.3 mm |
Storage temperature | -10-70 °C |