Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

Mosaic Wechselschalter 10A Sl 1-modulig Farbe: Ultraweiß

Mosaic Legrand

Mosaic Wechselschalter 10A Sl 1-modulig Farbe: Ultraweiß

Best.-Nr. 077001 EAN. 3245060770013
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP31
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 22.5 mm
Device height 45 mm
Device depth 35 mm
Built-in depth 23 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz

Dokumentation

1 Dokument
Konformitätserklärung