Direkt zum Inhalt
Logo print

Niloe Step Einsatz 3-Fach Ausschalter 10Ax

Niloe Legrand

Niloe Step Einsatz 3-Fach Ausschalter 10Ax

Best.-Nr. 864003 EAN. 3414971122604
Rabattgruppe : L27
13,00 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system Off switch 3x1-pole
Method of operation Rocker/button
Assembly arrangement Basic element
Push button switch No
Number of rockers 3
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
Colour of switch operator Other
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 75.8 mm
Device height 75.8 mm
Device depth 43 mm
Built-in depth 30.9 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

2 Dokumente
Bedienungsanleitung
LE10216AD_2.pdf pdf (4.83 Mo)
Technisches Datenblatt
F02717EN-00.pdf pdf (0.42 Mo)
4 Dokumente
Konformitätserklärung
Konformitätserklärung
OC / CB-HU-002640 (0.18 Mo)
Konformitätserklärung
OC / CB-HU-002039 (4.32 Mo)
Konformitätserklärung
OC / CB-HU-003437 (0.65 Mo)