![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864012-WEB-R.jpg)
Niloe Step Einsatz Doppelwechseltaster 6A
Niloe
Legrand
Niloe Step Einsatz Doppelwechseltaster 6A
Best.-Nr. 864012
EAN.
3414971122840
Rabattgruppe : L27
23,65 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element |
---|---|
Model | Series push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 0 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 2 |
Contactless type | No |
Number of rockers | 2 |
Number of poles | 4 |
Nominal voltage | 250 V |
Rated current | 6 A |
With lighting | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Flush-mounted |
Type of fastening | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 75.8 mm |
Device height | 75.8 mm |
Device depth | 44.8 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 31 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentation
2 Dokumente
Technisches Datenblatt
Bedienungsanleitung
4 Dokumente
Konformitätserklärung
AENOR-030/002568
(0.32 Mo)
Konformitätserklärung
OC / CB-HU-002640
(0.18 Mo)
Konformitätserklärung
OC / CB-HU-002039
(4.32 Mo)
Konformitätserklärung
OC / CB-HU-003437
(0.65 Mo)
WÄHLEN SIE EINE AKTION