Direkt zum Inhalt
Logo print

Niloe Step Einsatz Wechselschalter 16Ax

Niloe Legrand

Niloe Step Einsatz Wechselschalter 16Ax

Best.-Nr. 864016 EAN. 3414971122932
Rabattgruppe : L27
16,50 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Other
Colour of switch operator Other
Label space/information surface No
Illumination Optional
Function lighting Control and orientation
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 75.8 mm
Device height 75.8 mm
Device depth 40.1 mm
Built-in depth 30.9 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

2 Dokumente
Bedienungsanleitung
LE10216AD_2.pdf pdf (4.83 Mo)
Technisches Datenblatt
F02725EN-00.pdf pdf (0.24 Mo)
3 Dokumente
Konformitätserklärung
OC / CB-HU-002640 (0.18 Mo)
Konformitätserklärung
OC / CB-HU-002039 (4.32 Mo)
Konformitätserklärung
OC / CB-HU-003437 (0.65 Mo)