![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/L4/L4374_230-BTICINO-1000.jpg)
ORIENTIERUNGSLICHT OPAL
LivingLight
Bticino
ORIENTIERUNGSLICHT OPAL
Best.-Nr. L4374/230
EAN.
8012199648651
Rabattgruppe : B20
34,20 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with central cover plate |
---|---|
Lamp holder | Other |
With light source | Yes |
With flashlight | No |
With fixed symbol/imprint | Yes |
With exchangeable symbol | No |
Application as button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
Transparent | No |
Colour light source | White |
---|---|
Suitable for degree of protection (IP) | IP2X |
Nominal voltage | 230 V |
Max. lamp power | 0.4 W |
Device width | 44 mm |
Device height | 44 mm |
Device depth | 49 mm |
Min. depth of built-in installation box | 48 mm |
Built-in depth | 38 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Cable section | 2.5-2.5 mm² |