Plexo Classic Feuchtraum Aufputz Doppeltaster Farbe: Ultraweiß
Plexo Classic
Legrand
Plexo Classic Feuchtraum Aufputz Doppeltaster Farbe: Ultraweiß
Best.-Nr. 069765
EAN.
3245060697655
Rabattgruppe : L26
36,05 €
/
Stück
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with complete housing |
---|---|
Model | Series push button |
Method of operation | Rocker |
Number of contacts as normally closed contact | 2 |
Number of contacts as normally open contact | 0 |
Number of contacts as change-over contact | 0 |
Contactless type | No |
Number of rockers | 2 |
Number of modules (module system) | 2 |
Number of poles | 2 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9100 |
Transparent | No |
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK07 |
Device width | 80 mm |
Device height | 84 mm |
Device depth | 57 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentation
2 Dokumente
Technisches Datenblatt
Technisches Datenblatt
4 Dokumente
Konformitätserklärung
VDE-40023632
(2.52 Mo)
Konformitätserklärung
OC / CB-FR_714769/A1
(0.63 Mo)
Konformitätserklärung
AENOR-030/002272
(0.7 Mo)
Konformitätserklärung
NF-NF012_3289/A1
(0.69 Mo)
WÄHLEN SIE EINE AKTION