![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069568L-WEB-R.jpg)
Plexo New Einsatz Adapter OSMOZ Ø22 mm in der Farbe: Grau
Plexo New
Legrand
Plexo New Einsatz Adapter OSMOZ Ø22 mm in der Farbe: Grau
Best.-Nr. 069568L
EAN.
3414971879119
Rabattgruppe : L261
24,10 €
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
Colour | Grey |
---|---|
RAL-number (similar) | 7040 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ70 / SQ70 |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 27 mm |
Degree of impact strength (IK) | Not applicable |
---|---|
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Other |
Dokumentation
2 Dokumente
AutoCAD 3D
BIM-Datei
WÄHLEN SIE EINE AKTION