![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069595L-WEB-R.jpg)
Plexo New Einsatz berührungsloser Schalter 24W, beleuchtet, Garagentor 12-24-48 VDC, IP55, IK06, in der Farbe: Grau
Plexo New
Legrand
Plexo New Einsatz berührungsloser Schalter 24W, beleuchtet, Garagentor 12-24-48 VDC, IP55, IK06, in der Farbe: Grau
Best.-Nr. 069595L
EAN.
3414972314565
Rabattgruppe : L261
67,10 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with full cover plate |
---|---|
Model | Relay |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Other |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Black |
Transparent | No |
Nominal voltage | 12 V |
Switch capacity | 0-24 W |
Switch capacity HVAC | 0-24 W |
Type of fastening | Mounting with screw |
Min. depth of built-in installation box | 35 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 70.5 mm |
---|---|
Height | 70.5 mm |
Depth | 27.5 mm |
Degree of impact strength (IK) | IK06 |
Degree of protection (IP) | IP55 |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Standby consumption | 3 mA |
Mandatory neutral | No |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 4 |
Terminals capacity | 1.5-6 mm² |
Cable section | 1.5-1.5 mm² |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Operating method | Network |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Shutter management |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
BIM-Datei
WÄHLEN SIE EINE AKTION