![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069705L-WEB-R.jpg)
Plexo New Einsatz Jalousie Schlüsseltaster für DIN-Halbzylinder 3 Postionen, Schraubklemmen (SK), IP 20, IK 07, Grau
Plexo New
Legrand
Plexo New Einsatz Jalousie Schlüsseltaster für DIN-Halbzylinder 3 Postionen, Schraubklemmen (SK), IP 20, IK 07, Grau
Best.-Nr. 069705L
EAN.
3414971904200
Rabattgruppe : L261
125,40 €
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
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Other |
Method of operation | Key |
Contactless type | No |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | No |
With light source | No |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Mounting method | Other |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
Label space/information surface | No |
---|---|
Imprint | None |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK07 |
Device width | 70.5 mm |
Device height | 70.5 mm |
Device depth | 71 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Built-in depth | 43.5 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Dokumentation
2 Dokumente
Bedienungsanleitung
Technisches Datenblatt
2 Dokumente
AutoCAD 3D
BIM-Datei
WÄHLEN SIE EINE AKTION