![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069762L-WEB-R.jpg)
Plexo New Feuchtraum-Aufputz Taster beleuchtet 10 A, Steckklemmen (SL), IP 55, IK 08, in der Farbe: Ultraweiß
Plexo New
Legrand
Plexo New Feuchtraum-Aufputz Taster beleuchtet 10 A, Steckklemmen (SL), IP 55, IK 08, in der Farbe: Ultraweiß
Best.-Nr. 069762L
EAN.
3414971882553
Rabattgruppe : L261
23,80 €
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
Assembly arrangement | Basic element with complete housing |
---|---|
Model | Single push button |
Method of operation | Push button |
Contactless type | No |
Number of rockers | 1 |
Nominal voltage | 250 V |
Rated current | 10 A |
With lighting | Yes |
With light source | Yes |
With complemantary luminous signal | No |
Feedback-signal contact | No |
Connection type | Push-in clamp |
Mounting method | Surface mounted |
Type of fastening | Screw mounting |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
---|---|
Label space/information surface | No |
Imprint | None |
Suitable for degree of protection (IP) | IP55 |
Degree of impact strength (IK) | IK08 |
Device width | 82 mm |
Device height | 85 mm |
Device depth | 64 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Mandatory neutral | No |
Terminal marking indication | Yes |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
Tube diameter for wall mounted product | 16-25 mm |
Dokumentation
1 Dokument
Technisches Datenblatt
2 Dokumente
AutoCAD 3D
BIM-Datei
5 Dokumente
Konformitätserklärung
VDE-40057978
(1.18 Mo)
Konformitätserklärung
AENOR-030/002620
(0.87 Mo)
Konformitätserklärung
NF-NF012_3294/A2
(0.74 Mo)
Konformitätserklärung
SNI-824 220294
(0.67 Mo)
Konformitätserklärung
OC / CB-FR_715726
(0.74 Mo)
WÄHLEN SIE EINE AKTION