![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-069682L-WEB-R.jpg)
Plexo New Feuchtraum-Unterputz 1-fach Tragring mit Krallen, in der Farbe: Grau
Plexo New
Legrand
Plexo New Feuchtraum-Unterputz 1-fach Tragring mit Krallen, in der Farbe: Grau
Best.-Nr. 069682L
EAN.
3414971881341
Rabattgruppe : L261
8,10 €
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
Number of units | 1 |
---|---|
Mounting direction | Horizontal and vertical |
Number of units horizontal | 1 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
---|---|
Surface finishing | Matt |
Colour | Grey |
RAL-number (similar) | 7046 |
Transparent | No |
With hinged lid | No |
Type of fastening | Other |
Width | 85 mm |
Height | 85 mm |
Depth | 50.2 mm |
Operating / setting temperature | -10-40 °C |
Storage temperature | -25-60 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Dokumentation
2 Dokumente
AutoCAD 3D
BIM-Datei
3 Dokumente
Konformitätserklärung
NF-NF012_3294/A2
(0.74 Mo)
Konformitätserklärung
OC / CB-FR_715726
(0.74 Mo)
Konformitätserklärung
VDE-40057978
(1.18 Mo)
WÄHLEN SIE EINE AKTION