Direkt zum Inhalt
Logo print
Neu title
title
title
title

Plexo New with Netatmo Feuchtraum, schaltbare Schutzkontakt-Steckdose 16A, 3680 W erhöhter Berührungss., IP55, Farbe: ANTHRAZIT

Plexo New Legrand

Plexo New with Netatmo Feuchtraum, schaltbare Schutzkontakt-Steckdose 16A, 3680 W erhöhter Berührungss., IP55, Farbe: ANTHRAZIT

Best.-Nr. 069897L EAN. 3414972337632
Rabattgruppe : L219
71,55 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Suitable for dimmer No
Suitable for pulse button No
Suitable for roller shutter switch No
Suitable for venetian shutter switch No
Suitable for venetian-/roller shutter switch No
Suitable for switch No
In housing Yes
In tube base housing Yes
Printed circuit board/module No
Current supply 230 V AC
Push button mode No
Switching mode Yes
With manual radio transmitter Yes
With radio coding device No
With radio controlled push button No
Number of relays 1
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Type of fastening Other
Colour Black
Transparent No
Suitable for degree of protection (IP) IP55
Degree of protection (NEMA) Other
Radio frequency 2400 MHz
Modulation FM
Rolling code system Yes
Number of commands 0
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 141.5 mm
Height 70.5 mm
Depth 50.5 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK08
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 1.6 mA
Mandatory neutral Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Energy distribution
Connectable by Internet box Yes