![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/07/077218-LEGRAND-1000.jpg)
Schutzkontakt-Steckdose, mit erhöhtem Berührungsschutz, Farbe: rot
Mosaic
Legrand
Schutzkontakt-Steckdose, mit erhöhtem Berührungsschutz, Farbe: rot
Best.-Nr. 077218
EAN.
3245060772185
Rabattgruppe : L24
13,70 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Protective contact | Other |
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of modules (module system) | 2 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | No |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | Red |
RAL-number (similar) | 3020 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | Yes |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | Additional safety power supply (red) |
Mounting method | Module frame |
Type of fastening | Snap mounting (engagement) |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
---|---|
Surface finishing | Glossy |
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Colour of switch operator | Red |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 43 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 34.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Central cover plate |
Connected object | No |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
BIM-Datei
7 Dokumente
Konformitätserklärung
OC / CB-HU-003962
(0.48 Mo)
Konformitätserklärung
OC / CB-HU-001259-A4/M1
(0.12 Mo)
Konformitätserklärung
VDE-40036340
(0.29 Mo)
Konformitätserklärung
MEEI-UP 69259699 0001
(0.52 Mo)
Konformitätserklärung
NEMKO-P23227033
(0.29 Mo)
Konformitätserklärung
OC / CB-HU-001259
(0.59 Mo)
EPD-Erklärung
WÄHLEN SIE EINE AKTION