Direkt zum Inhalt
Logo print
Neu title
title
title

SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Anthrazit lackiert

SEANO Legrand

SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Anthrazit lackiert

Best.-Nr. 765446 EAN. 3414972550185
Rabattgruppe : S5
117,00 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with adapter plate
Model Other
Type of load Other
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Transparent No
Nominal voltage 250 V
Frequency 50-60 Hz
Rated current 1 A
Number of channels 4
Type of fastening Mounting with claw and screw
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 72.9 mm
Height 72.9 mm
Depth 39 mm
Built-in depth 11.7 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP20
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Mandatory neutral No
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 10
Terminals capacity 1-1.5 mm²
Label space/information surface Yes
Contains Batteries and/or Accumulator No
Connected object No
Programming way Not applicable
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No
Product use function Lighting management

Dokumentation

3 Dokumente
Technisches Datenblatt
F04103EN-00.pdf pdf (0.86 Mo)
Bedienungsanleitung
LE14278AA.pdf pdf (2.61 Mo)
Technisches Datenblatt
F04113EN-00.pdf pdf (0.8 Mo)