![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-765346-WEB-R.jpg)
SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Schwarz lackiert
SEANO
Legrand
SEANO 4-fach elektronischer Taster 0 – 24 V und maximal 1 A, Tasten separat ansteuerbar, Farbausführung: Schwarz lackiert
Best.-Nr. 765346
EAN.
3414972550208
Rabattgruppe : S5
117,00 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with adapter plate |
---|---|
Model | Other |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | No |
Applicable with movement sensor | No |
Applicable with presence indicator | No |
Applicable with time switch/timer | No |
Applicable with transmission button | No |
Applicable with infrared button | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Black |
RAL-number (similar) | 9017 |
Transparent | No |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Rated current | 1 A |
Number of channels | 4 |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
---|---|
IFTTT support available | No |
Width | 72.9 mm |
Height | 72.9 mm |
Depth | 39 mm |
Built-in depth | 11.7 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Mandatory neutral | No |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Number of terminals | 10 |
Terminals capacity | 1-1.5 mm² |
Label space/information surface | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |
Programming way | Not applicable |
With voice command | No |
Programmable | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Product use function | Lighting management |
Dokumentation
3 Dokumente
Technisches Datenblatt
Bedienungsanleitung
Technisches Datenblatt
WÄHLEN SIE EINE AKTION